×

Linear Modules with toothed belt drive

MLR


  • Linear Modules with Cam Roller Guide and toothed belt drive
  • The integrated, backlash-free Rexroth Cam Roller Guide is especially suited to very high speeds (up to 10 m/s) thanks to its special construction.
  • The Rexroth cam roller guide features one-point lubrication from both sides; one-point lubrication is only suitable for oil lubrication
  • With planetary gearbox with various gear ratios and versions for optimizing external load to motor inertia.
  • Available in two sizes up to a length of 10,000 mm
Features
Product description
Technical data
Mounting
Accessories
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-08-09 15:39:03