×

Precision Modules

PSK


  • Extra-reinforced and high-precision drive unit with very small dimensions
  • Optimal travel, high load capacities, high precision and rigidity thanks to the integrated Rexroth Ball Rail System
  • High positioning accuracy and repeatability thanks to the ball screw assembly with backlash-free nut system
  • High movement speed with simultaneously high precision thanks to the ball rail systems, large screw diameters and leads, and double floating bearing system
  • Precise alignment and secure mounting of attachments thanks to the thread and pin holes in the carriage
Features
Product description
Technical data
Mounting
Accessories
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-08-08 21:12:03