×
  • Smooth functioning due to the principle of internal recirculation
  • Especially smooth running due to the optimal pick-up of balls from the raceway
  • Adjustable-pre-tensioned single nut
  • High load rating due to large number of balls
  • Short nut length
  • Smooth functioning due to the principle of synchronized planets
  • Very low noise
  • High travel speeds
  • Large number of contact points
  • High load ratings


Subject to change, status 2020-01-17 18:05:56