×

Ball Screw Assemblies

BASA


  • Smooth functioning due to the principle of internal recirculation
  • Especially smooth running due to the optimal pick-up of balls from the raceway
  • Adjustable-pre-tensioned single nut
  • High load rating due to large number of balls
  • Short nut length
  • Especially smooth running due to the optimal pick-up of balls from the raceway
  • Smooth functioning due to the principle of internal recirculation
  • High load rating due to large number of balls
  • Short nut length
  • Adjustable-pre-tensioned single nut
  • Rexroth offers an extensive range of accessories for ball screw assemblies.
  • These include nut housings, pillow block units, bearings, slotted nuts, and front lube units.
  • Further information is provided in this section.


Subject to change, status 2019-08-09 21:25:58