×

Miniature series


Miniature series ball screw assemblies are available with nominal diameters of 6 – 12 mm, and leads of 1 – 10 mm. The nut types are flange, cylindrical and adjustable-preload single nuts as well as screw-in nuts.

  • Rexroth connection dimensions flange type B
  • With seals
  • Preload class: C0, C00
  • Except for sizes 8 x 2.5/5 and 12 x 5/10: Preload class C1
  • Tolerance grade: T5, T7, T9
  • Rexroth connection dimensions
  • With seals
  • Preload class: C0, C00, C1
  • Exception: size 12 x 2: Preload class C0, C00
  • Tolerance grade: T5, T7, T9
  • Rexroth connection dimensions
  • With seals
  • Preload class: C0, C00, C1
  • Exception: size 12 x 2: Preload class C0, C00
  • Tolerance grade: T5, T7, T9
  • Rexroth connection dimensions
  • With low-friction seal
  • Preload class: C0, C00, C1
  • Tolerance grade: T5, T7, T9


Subject to change, status 2019-08-10 00:10:18