×

Speed series


Speed series ball screw assemblies are available with nominal diameters of 20 – 32 mm, and leads of 25 – 64 mm.

The nut type is a flanged single nut. The distinguishing feature of the speed series is its compact design. Multi-start screws allow a higher load rating with a short nut. The oversquare leads enable the realization of high traversing speeds.


Subject to change, status 2019-08-09 22:26:05