Standard series ball screw assemblies are available with nominal diameters of 16 – 80 mm, and leads of 5 – 40 mm. The nut types are flange, cylindrical and adjustable-preload single nuts, double nuts with flange, as well as screw-in nuts.
Tìm kiếm sản phẩm của quý vị
Standard series
- High axial load-bearing capacity
- High dynamics
- Low friction
- Available from stock in many versions and sizes
- Nut housing with reference edge (both sides)
- Connection dimensions similar to DIN 69051, Part 5 flange type C (flange type B available)
- With seals
- With left-hand version in some cases
- Preload class: C0, C00, C1, C2, C3
- Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
- Rexroth connection dimensions
- With seals
- With left-hand version in some cases
- Preload class: C0, C00, C1, C2, C3
- Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
- Connection dimensions similar to DIN 69051, Part 5 flange type C
- With seals
- Adjustable preload
- Tolerance grade: T3 (for sizes as per the product overview for screws, see General Technical Notes and Information "Product description"), T5, T7
- Rexroth connection dimensions
- With seals
- With left-hand version in some cases
- Adjustable preload
- Tolerance grade: T3 (for sizes as per the product overview for screws, see General Technical Notes and Information "Product description"), T5, T7
- ZEM-E-A / nuts with mounting dimensions as per DIN 69051, Part 5
- With seals
- With left-hand version in some cases
- Preload class: C0, C00, C1, C2, C3
- Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
- Rexroth connection dimensions
- With seals
- With left-hand version in some cases
- Preload class: C0, C00, C1, C2, C3
- Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
- Rexroth connection dimensions
- With seals
- With left-hand version in some cases
- Preload class: C0, C00, C1, C2, C3
- Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
- Rexroth connection dimensions
- With low-friction seal
- Preload class: C0, C00, C1
- Tolerance grade: T3 (for sizes as per the product overview for screws, see General Technical Notes and Information "Product description"), T5, T7
- Connection dimensions similar to DIN 69051, Part 5 flange type C
- With seals
- Preload class: C4, C5
- Tolerance grade: T3 (for sizes as per the product overview for screws, see General Technical Notes and Information "Product description"), T5, T7
- Rexroth connection dimensions
- With seals
- Preload class: C4, C5
- Tolerance grade: T3 (for sizes as per the product overview for screws, see General Technical Notes and Information "Product description"), T5, T7