×

Ball Guide Rail SNS, Resist CR


  • Corrosion-resistant coating Resist CR, matte silver hard chrome plated
  • High torque capacity
  • Top rigidity in all load directions

Additional information

  • Area of application: For very harsh environments
  • Robust strip clamp
  • For mounting from above
  • Corrosion-resistant coating Resist CR, matte silver hard chrome plated
  • Cover strip made of corrosion-resistant spring steel as per DIN EN 10088
  • Top rigidity in all load directions
  • High torque capacity
  • For mounting from above with plastic mounting hole plugs
  • Corrosion-resistant coating Resist CR, matte silver hard chrome plated
  • No extra space needed at rail ends
  • Best sealing action of end seals
  • Greater side loads permitted
  • For mounting from below
  • Corrosion-resistant coating Resist CR, matte silver hard chrome plated
  • Observe the notes for mounting! Please request the "Mounting Instructions for Ball Rail Systems".


Subject to change, status 2019-08-09 21:14:11