×

Standard Ball Guide Rail SNO, steel


  • With smooth base for mounting surfaces made of mineral cast parts
  • High torque capacity
  • Top rigidity in all load directions

Additional information

  • Area of application: For very harsh environments
  • With smooth base for mounting surfaces made of mineral cast parts
  • For mounting from above
  • With cover strip made of corrosion-resistant spring steel as per DIN EN 10088
  • Aluminum strip clamps (without threaded holes on end faces)
  • Area of application: For harsh environments
  • Cover strip made of corrosion-resistant spring steel as per DIN EN 10088 and screw-down plastic protective caps (with threaded holes on end faces)
  • With smooth base for mounting surfaces made of mineral cast parts
  • Top rigidity in all load directions
  • A single cover for all holes
  • Top rigidity in all load directions
  • With smooth base for mounting surfaces made of mineral cast parts
  • For mounting from above with plastic mounting hole plugs
  • High torque capacity
  • No extra space needed at rail ends


Subject to change, status 2019-08-08 14:53:47