×

Standard Ball Guide Rail SNS, steel


  • Top rigidity in all load directions
  • High torque capacity
  • Proven cover strip for the Ball Guide Rail mounting holes

Additional information

  • Area of application: For very harsh environments
  • Robust strip clamp
  • For mounting from above
  • With cover strip made of corrosion-resistant spring steel as per DIN EN 10088
  • Aluminum strip clamps (without threaded holes on end faces)
  • Area of application: For harsh environments
  • Compact cover strip fastening
  • Cover strip made of corrosion-resistant spring steel as per DIN EN 10088 and screw-down plastic protective caps (with threaded holes on end faces)
  • Top rigidity in all load directions
  • High torque capacity
  • Top rigidity in all load directions
  • High torque capacity
  • For mounting from above with plastic mounting hole plugs
  • No extra space needed at rail ends
  • Area of application: For very harsh environments
  • More resistant to mechanical influences (e.g. shocks)
  • For mounting from above
  • For steel caps
  • Top rigidity in all load directions
  • Best sealing action of end seals
  • Greater side loads permitted
  • For mounting from below
  • Top rigidity in all load directions
  • High torque capacity


Subject to change, status 2019-08-09 23:23:01