×

Super Ball Runner Block FKS, steel

R1661 … 2.


  • Area of application: For compensating higher tolerances with connected structures
  • The same high load ratings in all four main directions of loading
  • Low noise level and outstanding travel behavior
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Smooth operation due to optimal return and ball pick-up and entry design
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
Subject to change, status 2019-08-09 11:14:39