×

Ball Runner Blocks FLS

Flanged, long, standard height


  • Area of application: For the most demanding rigidity requirements
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Low noise level and outstanding travel behavior
  • Area of application: For the most demanding rigidity requirements
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Excellent dynamic characteristics
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For the most demanding rigidity requirements
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Excellent dynamic characteristics
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For the most demanding rigidity requirements
  • Heavy-duty Ball Runner Block for heavy machine construction with extremely high load-bearing capacity
  • Top rigidity in all load directions
  • Improved rigidity under lift-off and side loading conditions due to two additional mounting screw holes at the center of the Ball Runner Block
  • High torque capacity
  • Area of application: For the most demanding rigidity requirements
  • Heavy-duty Ball Runner Block for heavy machine construction with extremely high load-bearing capacity
  • Top rigidity in all load directions
  • Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
  • High torque capacity
  • Area of application: For maximum speeds
  • Improved rigidity under lift-off and side loading conditions due to two additional mounting screw holes at the center of the Ball Runner Block
  • Maximum system rigidity due to pre-tensioned O-arrangement
  • Electrically insulating due to use of ceramic balls
  • Attachments on the Ball Runner Block can be mounted from above and below
  • Area of application: For the most demanding rigidity requirements
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For the most demanding rigidity requirements
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For the most demanding rigidity requirements
  • Long-term lubrication is possible over several years
  • Maximum precision
  • Ball Runner Block body and Ball Guide Rail as well as all steel parts made of corrosion-resistant steel in accordance with DIN EN 10088
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For the most demanding rigidity requirements
  • Long-term lubrication is possible over several years
  • Maximum precision
  • Ball Runner Block body and Ball Guide Rail as well as all steel parts made of corrosion-resistant steel in accordance with DIN EN 10088
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For the most demanding rigidity requirements
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For the most demanding rigidity requirements
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Patented entry zone increases the travel accuracy up to a factor of six


Subject to change, status 2019-08-08 14:53:52