BSHP high-speed Ball Runner Block FLS, steel
R2002 … 90
- Area of application: For maximum speeds
- Improved rigidity under lift-off and side loading conditions due to two additional mounting screw holes at the center of the Ball Runner Block
- Maximum system rigidity due to pre-tensioned O-arrangement
- Electrically insulating due to use of ceramic balls
- Attachments on the Ball Runner Block can be mounted from above and below