×

BSHP high-speed Ball Runner Block FNS, steel

R2001 … 90


  • Area of application: For maximum speeds
  • Improved rigidity under lift-off and side loading conditions due to two additional mounting screw holes at the center of the Ball Runner Block
  • Maximum system rigidity due to pre-tensioned O-arrangement
  • Electrically insulating due to use of ceramic balls
  • Attachments on the Ball Runner Block can be mounted from above and below
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-08-10 05:46:54