BSHP Ball Runner Block FNS, standard, steel, with ball chain
R1651 … 2.
- Area of application: For high rigidity requirements
- Attachments on the Ball Runner Block can be mounted from above and below
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six