×

BSHP Ball Runner Block SKS, standard, Resist NR II, without ball chain

R2010 … 0.


  • Area of application: For restricted space in longitudinal and transverse direction
  • Long-term lubrication is possible over several years
  • Ball Runner Block body and Ball Guide Rail as well as all steel parts made of corrosion-resistant steel in accordance with DIN EN 10088
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Patented entry zone increases the travel accuracy up to a factor of six
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Information
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-08-10 06:18:19