×

BSHP high-speed Ball Runner Block SLS, steel

R2012 … 90


  • Area of application: For maximum speeds
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • High speed thanks to the low weight of ceramic balls
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Attachments on the Ball Runner Block can be mounted from above
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
Subject to change, status 2019-08-09 09:46:07