×

BSHP Ball Runner Block SLS, standard, steel, without ball chain

R1623 … 2.


  • Area of application: For restricted space in transverse direction
  • For very high loads
  • The same high load ratings in all four main directions of loading
  • Long-term lubrication is possible over several years
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
Features
Product description
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-08-09 10:20:55