×

BSHP Ball Runner Block SNS, standard, Resist CR, with ball chain

R1622 … 7.


  • Area of application: For restricted space in transverse direction
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Patented entry zone increases the travel accuracy up to a factor of six
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
Subject to change, status 2019-11-12 19:10:49