×

Wide Ball Runner Block BNS, steel, without ball chain

R1671 … 2.


  • Area of application: For high torsional moments on rails
  • The same high load ratings in all four main directions of loading
  • Long-term lubrication is possible over several years
  • Excellent dynamic characteristics
  • Attachments on the Ball Runner Block can be mounted from above and below
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-08-09 09:37:09