×

Cam roller guide rails


  • For mounting from above
  • Optional mounting hole plugs
  • With secured shafts made of corrosion-resistant steel as per DIN EN ISO 683-17 / EN 10088
  • Rail body made of aluminum (anodized)
  • Secured guide tracks made of corrosion-resistant precision steel shafts
  • For mounting from above
  • The washers are also included (number is determined by the hole spacing T)
  • With secured shafts made of corrosion-resistant steel as per DIN EN ISO 683-17 / EN 10088
  • For mounting from above
  • With shafts made of corrosion-resistant steel as per DIN EN ISO 683-17 / EN 10088

Subject to change, status 2019-08-23 14:12:48