×

Cam Roller Guide Rails with slot

R1922


  • For mounting from above
  • The washers are also included (number is determined by the hole spacing T)
  • With secured shafts made of corrosion-resistant steel as per DIN EN ISO 683-17 / EN 10088
Product description
Technical data
Dimensions
Mounting
Accessories
Ordering codes
Addresses

Subject to change, status 2019-11-13 22:19:11