×

Cam roller runner blocks


Additional information

  • High load capacity in all four main directions of loading including moments about all axes
  • Wiper and lubrication units with large oil reservoir on both sides
  • Lube nipples possible on both sides
  • The runner block can be simply adjusted to zero clearance by means of eccentric spigots
  • Two-row angular-contact ball bearing, sealed and lubricated for life
  • High load capacity in all four main directions of loading including moments about all axes
  • Wiper and lubrication units with large oil reservoir on both sides
  • Lube nipples possible on both sides
  • The runner block can be simply adjusted to zero clearance by means of eccentric spigots
  • Two-row angular-contact ball bearing, sealed and lubricated for life
  • The runner block is set to zero clearance before delivery.
  • Wiper and lubrication units are available as accessories

Subject to change, status 2019-08-23 14:12:45