×

Standard cam roller runner blocks

R1902


  • High load capacity in all four main directions of loading including moments about all axes
  • Wiper and lubrication units with large oil reservoir on both sides
  • Lube nipples possible on both sides
  • The runner block can be simply adjusted to zero clearance by means of eccentric spigots
  • Two-row angular-contact ball bearing, sealed and lubricated for life

Additional information

Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Downloads
Delivery notes
Ordering codes
Addresses

Subject to change, status 2019-08-23 14:13:45