×

Axial piston fixed motor

A2FE series 70


  • Compact high pressure motor for integration in mechanical gearboxes
  • Size 45 … 107
  • Nominal pressure up to 450 bar
  • Maximum pressure up 500 bar
  • Open and closed circuits
Features
Type code
Technical data
Dimensions
Extended functions and versions
Project planning information
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2020-03-31 09:04:24