×

Radial piston motors

Hägglunds VI


  • Size 03300 … 38000
  • Displacement 3325 … 38000 cm³/rev
  • Specific torque 53 … 605 Nm/bar
  • Nominal speed 25 … 100 rpm
  • Maximum operating pressure 320 bar
Technical data
Ordering codes
Addresses

Subject to change, status 2019-11-19 10:05:44