×

Axial piston variable pump

A10VZO series 10


  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 10 … 180
  • Nominal pressure up to 280 bar
  • Maximum pressure up to 350 bar
  • Open circuit
Features
Technical data
Ordering codes
Addresses

Subject to change, status 2020-10-09 10:09:17