Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Products
Industries
Documentation and Resources
Service
Training
Contact Us
  Contact Contact   Sitemap Sitemap  
image x  

GoTo Pressure Control Valves
DB & DBW – Pressure relief valve, pilot operated
DB Pressure control valves of type DB and DBW are pilot operated pressure relief valves. They are used for the limitation of the operating pressure. Pressure relief valves basically consist of a main valve with main spool insert and pilot valve with pressure adjustment element.


Features
  • Sizes 32
  • For mounting:
    – Porting pattern according to ISO 6264-AT-10-2-A
The following data sheet contain complete data. Only the part numbers on this page are applicable to GoTo and will ship in 10 business days.

The GoTo products listed below can now be purchased through our new eShop. Sign up for an account today at ebusiness@Rexroth USA.
 
  Description   Part Number   Max. Qty.   PDF
DB 10-2-5X/200/12    R900535928 3 RE25802.PDF
DB 20-2-5X/315/12    R900511690 3 RE25802.PDF
DB 30-2-5X/315/12    R900558107 3 RE25802.PDF
DBW10A2-5X/200-6EG24N9K4/12    R978912159 3 RE25802.PDF
DBW10A2-5X/200Y6EW110N9K4/12    R978030501 3 RE25802.PDF
DBW20A2-5X/200-6EG24N9K4/12    R978010494 3 RE25802.PDF
DBW20A2-5X/200-6EW110N9K4/12    R978910390 3 RE25802.PDF
GoTo Resources
Download GoTo Hydraulics
Download GoTo Hydraulics Catalog
Order GoTo Hydraulics Catalog
——————————
eShop
Buy Online at ebusiness@Rexroth USA. Register for an account today.
——————————
Find Distributor
or Call
1-800-REXROTH
——————————
Back to GoTo main
Back to GoTo Hydraulics
Back to GoTo Pressure Control Valves
 
 
go to top of page | Print | Create PDF