Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Linear Motion and Assembly Technologies
Products
Ball Transfer Units
Linear Bushings and Shafts
Linear Modules and Cartesian Systems
How To Choose A Module
CKK Compact Modules
CKR Compact Modules
CKx 9-70 & MKx 12-40 Mini & Compact Modules
eCKK & eCKR eLINE Modules
MKK Linear Modules
MKR Linear Modules
MLR Linear Modules
BKK Bridge Modules
PSK Precision Modules
VKK Feed Modules
Omega Linear Module OBB
SGK Linear Motion Slides
SOK Linear Motion Slides
TKK Ball Rail Table
Electromechanical Cylinder EMC
EasyHandling
Profiled Rail Systems
Screw Assemblies
Tychoway Linear Roller Bearings
Aluminum Structural Framing
EcoShape Tubular Framing
TS Assembly Conveyors
VarioFlow Chain Conveyors
Workstations
Industries
Trends and Topics
Documentation and Resources
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  


Linear Modules and Cartesian Systems

CKR Compact Modules

CKR Belt Driven Modules

Dimensions and Technical Information
Our Technology
CKR
Compact Modules are precision, ready-to-install linear systems offering high performance within a compact envelope and selectable length, combined with an economical price-to-performance ratio.


Construction:
  • Extremely compact precision aluminum profile with two integrated ball rail guides for optimal movement of heavy loads at high speeds
  • Ready-to-install Compact Modules in selectable lengths up to Lmax
  • Short or long aluminum carriage lengths available, depending on application load
  • Driven by a pre-tensioned, steel-cord reinforced polyurethane toothed belt
Optional Components:
  • Maintenance free digital servo drives with integrated brake an pre-installed feedback
  • Gear Reducer type LP
  • REED or HALL sensor switches available
  • Socket with terminals for connection switches
  • Aluminum profile cable duct for easy mounting of switches
Capabilities:

  • Speed - up to 5 m/s
  • Load Capacity C - up to 56,530 N
  • Length - up to 5,500mm
  • Height - 40mm to 65mm
  • Static Loading - up to 200kg

Helpful Tools

Find your Local Distributor

Get Catalogs & Brochures

View Product Manuals

3D CAD Generator
 
 
go to top of page | Print | Create PDF