Linear Modules and Cartesian Systems - Linear Modules and Cartesian Systems - Cartesian module, Cartesian robot, Cartesian system, compact linear module, linear actuator, linear module, linear motion system, linear slide, linear system, linear table, precision linear moduleTitle08
Bosch Rexroth's ready-to-mount Linear Modules and Cartesian Systems are available with a ball screw and belt drive. They have lengths up to 12m, precision systems down to 26mm high and high capacity systems up to 68,000N moving load.
Need help sizing and selecting a module? We've identified the main factors to consider when sizing and selecting a linear module and they're referred to as LOSTPED - Load, Orientation, Speed, Travel, Precision, Environment and Duty cycle. View LOSTPED Guidelines.