Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Linear Motion and Assembly Technologies
Products
Ball Transfer Units
Linear Bushings and Shafts
Linear Modules and Cartesian Systems
Profiled Rail Systems
Ball Rail Systems
Ball Rail Systems NRFG
Miniature Ball Rail® Systems
Roller Rail Systems
Screw Assemblies
Tychoway Linear Roller Bearings
Aluminum Structural Framing
EcoShape Tubular Framing
TS Assembly Conveyors
VarioFlow Chain Conveyors
Workstations
Industries
Trends and Topics
Documentation and Resources
Contact Us
catalogs
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  

Ball Rail Systems
Runner Block, Aluminum Version
Runner block 1631-

Flanged, Standard
Versions:
- Runner block without ball chain:
  for part numbers, see table
- Runner block with ball chain:
  part numbers 1631-...-22

Dynamic characteristics
Speed     Vmax=5 m/s
Acceleration     amax=500 m/s2
Other technical data, see this section of the catalog.
Runner Block, Aluminum Version, Standard
CAD files in DXF(2D) and STP(3D) formats can be downloaded by clicking on the CAD link to the right of the part number.
Dimensions are available as catalog pages. Adobe® Acrobat® Reader™ is required.
Size Accuracy
class
Part numbers for runner blocks Downloads
up to approx.
10 um clearance
Preload
0.02 C
15 * H 1631-193-20 1631-113-20 CAD Files
Dimensions
N 1631-194-20 1631-114-20
25 * H 1631-293-20 1631-213-20
N 1631-294-20 1631-214-20
30 * H 1631-793-20 1631-713-20
N 1631-794-20 1631-714-20
35 * H 1631-393-20 1631-313-20
N 1631-394-20 1631-314-20
* - Generation 2 block, Under Preperation
To download a catalog, or request one by mail, please click here.
Ball Rail

Back to Runner Blocks

Guide Rails

Products Home