Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Linear Motion and Assembly Technologies
Products
Ball Transfer Units
Linear Bushings and Shafts
Linear Modules and Cartesian Systems
Profiled Rail Systems
Screw Assemblies
Tychoway Linear Roller Bearings
Aluminum Structural Framing
EcoShape Tubular Framing
TS Assembly Conveyors
Principles of Operation
TS1 Conveyors
TSplus Conveyors
TS4plus Conveyors
TS5 Conveyors
TS 2pv Conveyors
Product Updates
Request a Tune-up
Solid Models & CAD Library
Find a System Integrator
Looking for Catalogs?
VarioFlow Chain Conveyors
Workstations
Industries
Trends and Topics
Documentation and Resources
Contact Us
catalogs
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
TS Assembly Conveyors
TSplus Conveyors - Modular Conveyors for Flexible Manufacturing
TSplus - Modular Conveyors for Flexible Mfg.
Why Choose the TSplus Conveyor?

The TSplus assembly conveyor is part of the larger family of TS (Transfer Systems) from Bosch Rexroth which include TS1 and TS4plus. Like all TS products, the TSplus is a work-piece pallet based, non-synchronous, conveyor designed to improve manufacturing productivity and product quality while allowing for maximum assembly flexibility. With your choice of 3 different conveying media (belt, flat-top chain, or roller chain) and 26 different pallet sizes, combined with an extensive range of positioning and transfer modules, the TSplus is now the world's leading assembly conveyor.

> Find out why Rexroth conveyor workpiece pallets prove to be sturdy, reliable and easy to implement in golf ball packaging


Why is TSplus Easy to Specify and Use?

All components of theTSplus system are pre-engineered and modular. That means you can mix belt, flat-top chain or roller chain and accessory modules as needs require. The system can be easily expanded, reconfigured or relocated as your needs change. You can phase in your investment as time and budget permit. Start with a simple conveyor for basic assembly and grow into a fully automated, progressive assembly system. As production requirements change, TSplus gives you the flexibility to add manual or automatic workstations.

Modularity also simplifies system design and assembly. As a result, you can be more responsive to changing market demands. Installation and maintenance are also simple - further reducing up-front as well as ongoing costs.


Why is the Workpiece Pallet so Important?

TSplus conveyors transport parts on workpiece pallets. The workpiece pallets (26 sizes, from 160 x 160mm to 1040 x 1040mm) ride on the surface of the conveying medium. This transport method has many advantages for product assembly applications, including:

Positioning

Pallets can be positioned at workstations to ± 0.05mm (0.002") when used with a Rexroth Lift-Position Unit, permitting precision assembly operations.

Mounting

Pallets can be tooled with fixtures to secure parts for manual or automated operations. Identification and data carrying devices (used to coordinate assembly sequences, identify model types, etc.) are also commonly mounted to pallets.

Stopping

Pallets can be stopped on the leading or trailing edge - regardless of pallet orientation on the conveyor. Pallets can also be accumulated in queue and released one at a time.

Sensing

Exciter plates on the pallet bottom and sides work with conveyor-mounted proximity switches to sense pallet presence. Pallet orientation and routing can be controlled using Rexroth ID/10, ID/15 or ID/40 identification systems.
Helpful Tools
Get TSplus Conveyors catalog
Important Safety Notice
Please read an Important Conveyor Product Safety Announcement
 
 
go to top of page | Print | Create PDF