|
 |
 |
20 VCM / VCS
VacuClean®filter systems
| ■ End vacuum up to 50 mbar ■ Flow 20 l/min | |
 |
50 VCM / VCS
VacuClean®filter systems
| ■ End vacuum up to 50 mbar ■ Adjustable flow 5 - 50 l/min | |
 |
80 VCM / VCS
VacuClean®filter systems
| ■ End vacuum up to 50 mbar ■ Adjustable flow 5 - 80 l/min | |
 |
15 NFT
Off-line filter systems, portable
| ■ Flow 15 l/min ■ Filter type 7 SL 45 | |
 |
35 NFT
Off-line filter systems, portable
| ■ Flow 35 l/min ■ Filter type 7 SL 45 | |
 |
10 NFF2 0018
Off-line filter systems, portable
| ■ Flow 10 l/min ■ Filter type 40 LE 0018 | |
 |
30 NFF2 0045
Off-line filter systems, two-wheel
| ■ Flow 30 l/min ■ Filter type 40 FLE 0045 | |
 |
50 NFF2 0095
Off-line filter systems, two-wheel
| ■ Flow 50 l/min ■ Filter type 40 FLE 0095 | |
 |
80 NFF2 0120
Off-line filter systems, two-wheel
| ■ Flow 80 l/min ■ Filter type 40 FLE 0120 | |
 |
80 NFF2 0270C
Off-line filter systems, four-wheel
| ■ Flow 80 l/min ■ Filter type 40 FLE 0270C | |
 |
150 NFF2 0270C
Off-line filter systems, four-wheel
| ■ Adjustable flow 40 - 150 l/min, speed-controlled ■ Filter type 40 FLE 0270C | |
 |