|
 |
 |
4WRA(E)
4/2 and 4/3 proportional directional valves, direct operated, without electrical position feedback, without/with integrated electronics (OBE)
| ■ Component series 2X ■ Size 6, 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 42 l/min (size 6) ■ Maximum flow 75 l/min (size 10) ■ For subplate mounting | |
 |
4WRE(E)
4/2 and 4/3 proportional directional valves, direct operated, with electrical position feedback, without/with integrated electronics (OBE)
| ■ Component series 2X ■ Size 6, 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 80 l/min (size 6) ■ Maximum flow 180 l/min (size 10) ■ For subplate mounting | |
 |
4WREEM
4/3 proportional directional valves, direct operated, with integrated control electronics, electrical position feedback and spool position monitoring, with test certificate
| ■ Component series 2X ■ Size 6, 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 90 l/min (size 6) ■ Maximum flow 180 l/min (size 10) ■ For subplate mounting | |
 |
4WREF
4/3 proportional directional valve with integrated digital electronics and field bus interface (IFB-P)
| ■ Component series 2X ■ Size 6, 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 80 l/min (size 6) ■ Maximum flow 180 l/min (size 10) ■ For subplate mounting | |
 |
4WREQ
4/3 directional control valves, direct operated, with integrated digital axis controller (IAC-R), with pQ functionality and field bus interface
| ■ Component series 2X ■ Size 6, 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 180 l/min ■ For subplate mounting | |
 |
STW 0195, STW 0196
3/3 directional control valves, direct operated, with integrated digital axis controller (IAC-R), with pQ functionality
| ■ Component series 1X and 2X ■ Size 6, 10 ■ Maximum operating pressure 250 bar ■ Maximum flow 20 l/min (size 6) ■ Maximum flow 65 l/min (size 10) ■ For subplate mounting | |
 |
VEPS-10A-43
4/3 proportional directional valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series 0 ■ Frame size 10 ■ Maximum operating pressure 350 bar ■ Maximum flow 25 l/min ■ Cartridge valve ■ For block installation | |
 |
KKDSR1
2/2 proportional directional valves, direct operated (High Performance)
| ■ Component series B ■ Size 1 ■ Maximum operating pressure 350 bar ■ Maximum flow 38 l/min ■ Cartridge valve ■ For block installation | |
 |
KKDSR2
2/2 proportional directional valves, direct operated (High Performance)
| ■ Component series A ■ Size 2 ■ Maximum operating pressure 350 bar ■ Maximum flow 58 l/min ■ Cartridge valve ■ For block installation | |
 |
4WRZ(E)
4/2 and 4/3 proportional directional valves, pilot operated, without electrical position feedback, without/with integrated electronics (OBE)
| ■ Component series 7X ■ Size 10...52 ■ Maximum operating pressure 350 bar ■ Maximum flow 2800 l/min ■ Electro-hydraulic actuation ■ For subplate mounting ■ For flange connection (size 52) | |
 |
4WRH
4/2 and 4/3 proportional directional valves, pilot operated, without electrical position feedback, without integrated electronics (OBE)
| ■ Component series 7X ■ Size 10...52 ■ Maximum operating pressure 350 bar ■ Maximum flow 2800 l/min ■ Hydraulic actuation ■ For subplate mounting ■ For flange connection (size 52) | |
 |
5WRZ(E)
5/2 and 5/3 proportional directional valves, pilot operated, without electrical position feedback, without/with integrated electronics (OBE)
| ■ Component series 7X ■ Size 52 ■ Maximum operating pressure 350 bar ■ Maximum flow 2800 l/min ■ Electro-hydraulic actuation ■ For subplate mounting | |
 |
5WRH
5/2 and 5/3 proportional directional valves, pilot operated, without electrical position feedback, without integrated electronics (OBE)
| ■ Component series 7X ■ Size 52 ■ Maximum operating pressure 350 bar ■ Maximum flow 2800 l/min ■ Hydraulic actuation ■ For subplate mounting | |
 |
4WRHM, 4WRZM, 4WRZEM
4/2 and 4/3 proportional directional valves, pilot operated, without electrical position feedback, without/with integrated electronics (OBE), with spool position display
| ■ Component series 1X ■ Size 10...25 ■ Maximum operating pressure 350 bar ■ Maximum flow 870 l/min ■ For subplate mounting | |
 |
4WRKE
Proportional directional valves, pilot operated, with integral electronics (OBE) and electrical position feedback
| ■ Component series 3X ■ Size 10...35 ■ Maximum operating pressure 350 bar ■ Maximum flow 3000 l/min ■ For subplate mounting | |
 |