- Optimized material flow: Enables the smooth and energy-efficient distribution of components and materials within manufacturing, without electric drives.
- Modular adaptation: Flexibly configurable to handle different product sizes and throughputs, and quickly adapt to changing production requirements.
- Reduction of intermediate stocks: Through precise control of the material flow, it minimizes the need for large buffer warehouses and maximizes space efficiency.
- Easy integration: Can be seamlessly integrated into existing manual or semi-automated workstations and requires minimal installation effort.
- Low-maintenance and robust: Because it is based on simple mechanical principles, the module is extremely reliable, long-lasting and requires little maintenance.
Karakuri Distribution Module
Targeted material supply for smooth production processes
Our Karakuri distribution module is the smart solution for targeted and demand-driven material supply. It uses purely mechanical principles to automatically guide containers, workpieces, or products to different positions or distribute them across multiple lanes. This ensures that your material is always available at the right place at the right time – efficiently, reliably, and completely without operating or energy costs.
Ready to optimize your manufacturing processes?
Do you have questions or need further information? Our experts are available to provide you with individual consulting.
Details
Features
Are you ready to optimize your production processes?
Get in touch with us – we look forward to your inquiry.