An aluminum frame with table top on 4 vertical aluminum profiles and horizontal aluminum cross struts at the bottom. Material shuttle and station with EcoShape

Lightweight, robust, and flexible transport solutions for your intralogistics.

Material Shuttle Logistic Round Tube

Your material at the right time in the right place – with maximum efficiency

Our material shuttles and FiFo stations based on the EcoShape tubular framing system are the answer to the dynamic requirements of modern production environments. Not only are they 30% lighter than steel, but thanks to innovative joining technology, they are also extremely robust and designed for high dynamic loads. Plan your individual intralogistics solution in record time with our MTpro software or rely on proven models.

Your benefits at a glance:

Material shuttles on castors as a FiFo station with multiple rows and columns
  • Quickly planned & implemented: Realize your individual solution in the shortest possible time thanks to digital planning in MTpro.
  • Light, robust & durable: Benefit from 30% less weight compared to steel while achieving 10 times the dynamic load capacity of the connectors.
  • Maximum flexibility & adaptability: Rebuild or expand your material shuttles at any time. Complete compatibility with the Rexroth aluminum profile modular system secures your investment.
  • Cost-efficient in use: Save costs through a clever material mix and the use of fewer, but more powerful components.
Explore in 3D now & Interact with AI
Explore in 3D now & Interact with AI

Ready to optimize your manufacturing processes?

Do you have questions or need further information? Our experts are available to provide you with individual consulting.

Contact us

Details

Features

  • Construction made of the lightweight and robust EcoShape tubular framing system made of aluminum.
  • Special joining technology with wedge principle for 10 times higher dynamic load capacity.
  • Full compatibility and seamless connection to the entire Bosch Rexroth aluminum profile modular system.
  • Free planning software MTpro with predefined, adaptable models and drag-and-drop functionality.
  • Modular design based on the plug-in principle, which can be assembled with just a few tools.
  • Electrostatically conductive components throughout for safe application in electronics manufacturing (EPA).

Technical product properties

Characteristic Value Value range Dependencies Configurator relevance
Roll Type 1 - 4 Swivel castor, lockable
2: Swivel castor
3: Fixed castor
4: Mixed
yes (default value: mixing)
Attachment 1 - 2 Groove side
2: Profile front side
yes (default value: groove side)
Application 1 - 5 Chemical resistant
2: Solid rubber gentle on the floor
3: ESD
4: suitable for cleanrooms
5: VPA, ESD
yes (default value: ESD)
Execution [A] Individual parts; assembled Individual parts; assembled
Profile Type 1 - 3 D28 L
2: D28 L N 10
3: Mixed
yes (default value: mixing)
Overall length 100 mm - 6000 mm
Material 1 - 2 Zinc-coated steel
2: Stainless Steel (STS)
yes (default value: steel, zinc-coated)
for use 1 - 3 6
2: 8
3: 10
Installation position 1 - 2 External
2: internal
yes (default value: external)
Deep material layer inside yes (default value: 410 mm)
Wide material level yes (default value: 610 mm)
Material of the material plane 3 different plate materials Aluminum
2: Polypropylene (PP)
3: ESD (SB)
Get it 1.2 only if conductivity = no
Conductivity [ESD] Yes; no Yes; no
Group picture of Bosch Rexroth associates and partners

Together to the perfect solution: Rexroth's global partner network

We deliver the technological foundation with our state-of-the-art applications and systems. Our Certified Excellence Partners contribute their specialized expertise and field service to adapt this technology precisely to your requirements. This collaboration ensures you a solution that is not only a technology leader but also fully integrated into your processes.

Read more

Are you ready to optimize your production processes?

Get in touch with us – we look forward to your inquiry.