- Work ergonomically and reduce physical strain
- Increase efficiency and automate assembly flexibly
- Integrate quickly into existing workflows
Downloads
Cobot palletizers
We are here for you
Do you have questions or need further information? Our experts are available to provide you with individual consulting.
Are you ready to optimize your processes?
Frequently asked questions (FAQs) - General
Project start and contact
I've never ordered from Bosch Rexroth before. Can I easily place an order with you?
The process is intentionally kept simple. We handle every type of inquiry quickly and with a focus on finding solutions. The fast and customized processing of cobot station requests is handled through our certified partner network, ensuring local and efficient support.
I like the cobot station application I've seen. How can I proceed to realize this application?
We have realized a variety of cobot station applications. Please contact us directly. Your inquiry will be promptly forwarded to one of our qualified system partners, who will contact you soon and realize your individual cobot station application, optimally integrating it into your shop floor.
Are there reference projects or best practices I can review before deciding?
We have numerous successfully implemented projects with customers worldwide. Our partners can gladly show you references and examples of how our cobot stations are used in various industries to convince you of the benefits.
I have very specific requirements. Can I receive a personal consultation?
Personal consultation is a core part of our offering. Your individual challenges are our strength. Simply get in touch, and we will forward your request to one of our specialized partners.
Added value and efficiency
What exactly is a Bosch Rexroth cobot station and what advantages does it offer over traditional robot systems?
A cobot station is a flexible and safe workstation that enables human-robot collaboration (HRC). The main advantage of our solutions lies in the safe and direct cooperation between humans and robots without physical safety barriers, allowing for maximum flexibility, efficiency, and ergonomics in production.
What tasks can a cobot station typically perform?
Cobot stations are extremely versatile and suitable for a wide range of repetitive, tiring, or monotonous tasks. These include, for example, machine loading, screwing processes, gluing and welding, inspection tasks, handling small parts, or assisting with assembly processes.
Are cobot stations only suitable for large companies, or can small and medium-sized enterprises (SMEs) also benefit?
SMEs benefit too! Our cobot stations are specifically designed to enable small and medium-sized enterprises to enter automation easily and cost-effectively. Their flexibility and quick retooling make them ideal for smaller batch sizes and changing production requirements.
Adaptability and accessories
How safe is the collaboration between humans and robots in a cobot station?
Safety is our top priority. Our cobot stations are equipped with state-of-the-art sensor technology and safety functions that ensure safe and direct interaction between humans and robots. They comply with all relevant safety standards and enable a collaborative work environment without physical barriers.
Can I also adapt a cobot station to the individual requirements of my production?
That's a crucial advantage! Our cobot stations are highly configurable. From the choice of robot to grippers, and the integration of sensors, vision systems, or specific tools - we precisely adapt the station to your process requirements.
Can different cobot models be integrated into your stations?
Our system is designed to seamlessly integrate various common collaborative robots into our stations. This allows us and our partners to select the optimal cobot hardware suitable for your application and preferences.
Lean production, ESD protection and integration
Can a cobot station replace my employees, or is it more of a support?
A cobot station is primarily designed to support and relieve your employees. It takes over repetitive, ergonomically unfavorable, or dangerous tasks, allowing your employees to concentrate on more complex and value-adding activities. The result is an increase in overall productivity and employee satisfaction.
What about the economic viability and Return on Investment (ROI) of a cobot station?
Cobot stations offer an attractive ROI, especially through increased production efficiency, reduced errors, employee relief, and flexibility for changing production requirements. Our partners can gladly provide you with a detailed economic viability calculation for your specific application.
Are cobot stations future-proof and equipped for Industry 4.0 applications?
Our cobot stations are flexible, modular, and can be seamlessly integrated into Industry 4.0 concepts. They are prepared for networking and data exchange with other systems, making them an important building block for your smart factory.
How quickly can a cobot station be set up and put into operation?
Thanks to the modular design and our partners' expertise, setting up and commissioning a cobot station is usually very quick. Many components are pre-configured, and cobot programming is intuitive, so you can quickly benefit from the automation advantages.
What kind of support do I receive after purchasing a cobot station?
After purchasing a cobot station through our partner network, you receive comprehensive support. This includes technical assistance, maintenance services, spare parts supply, and training for your employees to ensure the long-term and smooth operation of your station.
FAQs - Cobot palletizers
Project start and contact
I like the Cobot Palletizer application I saw. What are the next steps?
We have implemented a variety of applications. Please contact us directly. Your request will be promptly forwarded to one of our qualified partners, who will contact you and implement your individual application.
Added value and efficiency
What are the main advantages of a Bosch Rexroth Cobot Palletizer?
Our Cobot Palletizers are based on a perfect combination of mobile robot technology and intelligent software. They are ready to use immediately, flexibly adaptable, and offer a fast, user-friendly solution for your palletizing processes.
How does a Cobot Palletizer contribute to increased productivity?
By automating palletizing and depalletizing processes, you optimize your production workflows. This reduces physical strain on your employees, decreases sick leave by up to 70%, and increases productivity by up to 50%.
What advantages do Bosch Rexroth's mobile robot solutions offer compared to fixed systems?
Our mobile Cobot Palletizers offer maximum flexibility in use, can be quickly moved to other locations, and adapt to different product and pallet sizes. They do not require expensive specialized machinery.
Adaptability and accessories
Can Cobot Palletizers be adapted to different products and pallet sizes?
Adaptability is a core feature of our Cobot Palletizers. Thanks to intelligent software and mobile robot technology, they flexibly adapt to various products, pallets, and even bulky or unusually shaped items.
Does Bosch Rexroth also offer accessories for the Cobot Palletizer?
Our extensive range of accessories perfectly complements the Cobot Palletizer to further enhance its functionality and ensure seamless integration into your workflows.
I need palletizing solutions for different tasks (e.g., small batches, heavy products). Do you offer specialized solutions?
Our modular systems allow the Cobot Palletizer to be precisely tailored to the requirements of specific tasks. We will work with you and our partners to configure the ideal solution for every job.
Are there also compact Cobot Palletizers for confined spaces?
We offer compact and agile Cobot Palletizers. Equipped with a 7-axis robot, they provide maximum freedom of movement even in limited space.
Lean production, ESD protection and integration
Are Cobot Palletizers suitable for Lean Production and smart factories (Industry 4.0)?
Our Cobot Palletizers are seamlessly integratable into Lean concepts. They are Industry 4.0 capable and offer solutions for networking and digitalization, e.g., through integrated control systems and assistance systems.
How is the integration of Cobot Palletizers into my existing hall structure handled? Are modifications necessary?
Our systems are flexibly integratable into existing infrastructures; modifications are generally not necessary. The modular design allows for staged implementation. They are compatible with intralogistic systems and automated guided vehicles.
How complicated is the setup and operation of a Cobot Palletizer?
Implementation is quick and easy, and operation is intuitive. Control is via a tablet with a standard user interface, which also simplifies recipe changes for your employees.
What safety aspects are important when using a Cobot Palletizer?
Safety is a top priority. Our Cobot Palletizers are designed for safe human-robot collaboration and feature integrated collision detection. They significantly reduce physical strain on your employees.