Picking station with integrated rollers, material shuttles, 3 material feeding roller conveyors, information boards, and bottle holders. Optimized material flow

Top precision and ergonomics: Our flexible picking station with triple-EcoFlow-Feed optimize your pick processes sustainably.

Our picking stations are flexible and modularly tailored exactly to your specific products quantities, and factory space. This picking station with triple-EcoFlow-Feed is specially designed for fast, Precise, and ergonomic pick processes and is the ideal solution for efficient and reliable material supply in your intralogistics.

Thanks to height-adjustable workstation, optimally designed grab areas, and flexible material supply, it enables efficient work with reduced physical strain. The modular structure allows easy adaptation to different order picking tasks, ensuring the workstation can be seamlessly integrated into existing intralogistics processes. The durable aluminum profile technology also guarantees high value retention and a long lifetime.

Your benefits at a glance:

Picking work table with integrated rollers, material shuttles, 3 material feeding roller conveyors, information boards, and bottle holders.
  • Fast & precise: Optimized workstation for high pick frequencies and structured processes.
  • Ergonomics & Employee Relief: Height-adjustable workstation and optimized gripping spaces reduce physical strain.
  • Flexible material supply: Modular shelves, container positions, and material on two levels.
  • Versatile integration: Seamlessly integrable into logistics and production processes (Kanban, FiFo), including connection via roller conveyor.
  • Modular & Customizable: Exact configuration for products, quantities, and spatial conditions; expandable with accessories (lighting, assistive systems, IT equipment).
  • Robust industrial quality: Durable aluminum profile technology for long-term application and cost-effective over the entire life cycle.
  • Practical details: Labeller on the front side, optional lighting and assistive systems.
Explore in 3D now & Interact with AI
Explore in 3D now & Interact with AI

We are here for you

Do you have questions or need further information? Our experts are available to provide you with individual consulting.

Contact us

Details

Features

  • Height-adjustable workstation for ergonomic working
  • Modularly positionable shelves, containers, and gripping modules
  • Optional lighting and assistant systems for higher process safety
  • Robust construction for continuous industrial operation
  • Integration of scanners, scales, or IT equipment possible
  • Optimized gripping spaces to reduce travel and search times
  • Compatible with Kanban and FiFo systems
  • Expandable with additional modules or material feeds
  • Highest efficiency through optimally structured pick processes
  • Ergonomic design for noticeably reduced strain
  • Modular concept and fully adaptable to any picking task
  • Reliable industrial quality for long-lasting performance
  • Ideal for high picking frequencies and scalable logistics processes

Technical product features

Characteristic Value
Profile slot 10
Conductivity [ESD] Yes; no
Country version [L] D; F; GB; CH; USA/CAN; CZ
Load version [LV] Number of lifting modules
Compressed air bar [DL] with; without
Cloth and bottle holder [HLF] with; without
Deep boom [T2] 565 mm
Deep Backpack [T3] 700 mm
Version [A] Individual parts; assembled
Deep Material Levels [TE] 973 mm
Deep workstation [T1A] 600 mm
Type: Socket [Styp] 4 different socket outlets
Type Luminaire [SLTyp] 5 different lamps
Content Type Information Board [Itype] 7 different information boards
Type Suspension [ATyp] with; without suspension; spring balancers selectable
Type Table Top [TP] 4 different table tops
Suspension profile [E] with; without
Height of strut extension [H3] max. 1500 mm
Width workstation [BA] 640 mm - 2,000 mm
Number of Material Levels [NM] 0 - 4
Material Material Levels [M] 3 different material levels
Group picture of Bosch Rexroth associates and partners

Together to the perfect solution: Rexroth's global partner network

We deliver the technological foundation with our state-of-the-art applications and systems. Our Certified Excellence Partners contribute their specialized expertise and field service to adapt this technology precisely to your requirements. This collaboration ensures you a solution that is not only a technology leader but also fully integrated into your processes.

Read more

Are you ready to optimize your processes?

Get in touch with us – we look forward to your inquiry.