Mobile workstation with worktop, gripping container, monitor. Top-mounted camera and 2 information boards. Smart assembly: Precision. Efficiency. Error-free.

Make your manufacturing more efficient and eliminate faults. Intelligent worker guidance ensures precision assembly and maximum performance.

Workstation with Operator Guidance

Smart assembly: Error-free to the goal with integrated operator guidance

In modern manufacturing, efficiency, quality, and flexibility are decisive competitive factors. But how do you ensure that your associates always work with precision and error-free, even in complex processes? The Bosch Rexroth workstation with operator guidance provides the answer. We help you elevate your production processes to a new level – for highest productivity and quality assurance. This innovative workstation, designed for modern assembly and picking processes, emphasizes maximum comfort and efficiency. Thoughtfully designed down to the last detail, it ensures smooth operations, precise work, and direct adjustments to new requirements. Discover a new dimension of efficient working environments that minimizes errors and optimizes your manufacturing.

Your benefits at a glance:

Mobile workstation with worktop, gripping container, controllers for visual instructions
  • Ergonomics & Productivity: Height-adjustable desks and material shelves enhance comfort, health, and performance in the workplace.
  • Optimized process reliability: Ideal for assembling and order picking – for precise, error-free work and the highest quality.
  • Intelligent Operator Guidance (OGS): Visual instructions, validation, and product control ensure process efficiency and quality.
  • Flexible Customizability: Individually configurable for operator and task – grows with your manufacturing requirements.

Ready to optimize your production processes?

Do you have questions or need further information? Our experts are available to provide you with individual consulting.

Contact us

Details

Features

  • Height-adjustable tabletop for ergonomic working while sitting or standing
  • Separate material trays for optimal organisation and quick access
  • Flexibly configurable system, adaptable to tasks and operators
  • Intelligent OGS system with support for work instructions, validation, and product inspection
  • Specially developed for assembly and picking processes
  • Ergonomic design that reduces strain and promotes concentration

Technical product properties

Characteristic Value
Profile slot 10
Conductivity [ESD] Yes; no
Country version [L] D; F; GB; CH; USA/CAN; CZ
Compressed air bar [DL] with; without
Cloth and bottle holder [HLF] with; without
Deep boom [T2] max. 800 mm
Deep Backpack [T3] max. 800 mm
Version [A] Individual parts; assembled
Deep Material Levels [TE] 520 mm - 1100 mm
Deep workstation [T1A] max. 1000 mm
Type: Socket [Styp] 4 different socket outlets
Type Luminaire [SLTyp] 4 different lamps
Content Type Information Board [Itype] 7 different information boards
Type Suspension [ATyp] with; without suspension; Spring balancers selectable
Type Table Top [TP] 4 different table tops
Suspension profile [E] with; without
Height of strut extension [H3] max. 1500 mm
Width workplace [BA] 640 mm - 2,000 mm
Number of Material Levels [NM] 0 - 4
Material Material Levels [M] 3 different material levels
Residual Current Circuit Breaker [RCD] Yes; no
Group picture of Bosch Rexroth associates and partners

Together to the perfect solution: Rexroth's global partner network

We deliver the technological foundation with our state-of-the-art applications and systems. Our Certified Excellence Partners contribute their specialized expertise and field service to adapt this technology precisely to your requirements. This collaboration ensures you a solution that is not only a technology leader but also fully integrated into your processes.

Read more

Are you ready to optimize your production processes?

Get in touch with us – we look forward to your inquiry.