Mobile rack system with 2 infeed and one return level, 4 rows each, roller sections suspended in aluminum frame. EcoShape shelving system: Flexible, robust, ergonomic

Modular flow racks for a perfect material flow in manufacturing and logistics.

Flow Rack Round Tube EcoShape

Design your material flow with the EcoShape round tube flow rack

The EcoShape round tube system by Rexroth enables the quick construction of flexible flow rack systems. Whether for supermarkets, as parts supply at the workstation, or in logistics – EcoShape adapts to your requirements. The components are lightweight and allow construction without the need for special tools.

Your benefits at a glance:

Mobile rack system with 2 infeed and one return level, 4 rows each, roller sections suspended in aluminum frame.
  • Maximum efficiency in material flow: Create order and shorten reaching distances with ergonomically angled feed and return levels.
  • Flexibly adaptable at any time: Respond immediately to new processes. Your shelf can be converted, expanded, or configured for new purposes in minutes.
  • High load capacity & long service life: Rely on an extremely stable construction that can withstand heavy loads over time and secure your investment.
  • Fast & cost-effective implementation: Save time and money. The system is assembled without special tools and complex processing steps.

Ready to optimize your manufacturing processes?

Do you have questions or need further information? Our experts are available to provide you with individual consulting.

Contact us

Details

Features

  • Modular EcoShape system based on aluminum round tubes.
  • Intelligent joining technology that does not require welding or thread cutting.
  • Angled feed and return levels with integrated roller conveyors (FIFO principle).
  • Robust tubular framing construction for high static and dynamic stability.
  • Full compatibility with the Rexroth aluminum profile modular system for customized extensions.

Group picture of Bosch Rexroth associates and partners

Together to the perfect solution: Rexroth's global partner network

We deliver the technological foundation with our state-of-the-art applications and systems. Our Certified Excellence Partners contribute their specialized expertise and field service to adapt this technology precisely to your requirements. This collaboration ensures you a solution that is not only a technology leader but also fully integrated into your processes.

Read more

Are you ready to optimize your production processes?

Get in touch with us – we look forward to your inquiry.