- Efficient and ergonomic: Structured, ergonomic and powerful packaging processes
- Optimal conditions for order picking, sorting and safe packaging of goods
- Modular design, intelligent material supply and individual customization options
- Alignment with different packaging tasks – from handling small parts to cartoning
Packing Station with Sorting Setup
Ergonomics meets efficiency: Your customized packing station
The packing station with sorting setup from Bosch Rexroth combines ergonomic design, flexible modularity, and optimal material organization to create a highly efficient packaging solution for any production environment.
This solution offers maximum productivity through a customized layout, professional material supply, and robust industrial quality – precisely tailored to your packaging processes.
We are here for you
Do you have questions or need further information? Our experts are available to provide you with individual consulting.
Details
Features
Technical product properties
| Characteristic | Value |
|---|---|
| Profile slot | 10 |
| Conductivity [ESD] | Yes; no |
| Country version [L] | D; F; GB; CH; USA/CAN; CZ |
| Load version [LV] | Number of lifting modules |
| Compressed air bar [DL] | with; without |
| Cloth and bottle holder [HLF] | with; without |
| Deep boom [T2] | 565 mm |
| Deep Backpack [T3] | 700 mm |
| Version [A] | Individual parts; assembled |
| Deep Material Levels [TE] | 973 mm |
| Deep workstation [T1A] | 600 mm |
| Type: Socket [Styp] | 4 different socket outlets |
| Type Luminaire [SLTyp] | 5 different lamps |
| Content Type Information Board [Itype] | 7 different information boards |
| Type Suspension [ATyp] | with; without suspension; spring balancers selectable |
| Type Table Top [TP] | 4 different table tops |
| Suspension profile [E] | with; without |
| Height of strut extension [H3] | max. 1500 mm |
| Width workplace [BA] | 640 mm - 2000 mm |
| Number of Material Levels [NM] | 0 - 4 |
| Material Material Levels [M] | 3 different material levels |
Are you ready to optimize your production processes?
Get in touch with us – we look forward to your inquiry.