Compact hydraulics Compact hydraulics

Compact hydraulics is employing a vast amount of resources in developing technical and sales network channels, empowering area engineering, R&D and service in order to constantly supply to OEMs new solutions tailored to fit their needs, quick response timings and to improve overall service quality and to sensibly improve the time-to-market. Compact Hydraulics has consolidated its position at international level through the direct management of each of the production phases, an added value in terms of quality which, together with the ability to adapt products to the needs of customers, is the key to success.

Product Catalog

Technical Data

Product Selection Guide (EN)

Search for Technical Data
i-CHoose

i-CHoose Configurator

i-CHoose is the new Compact Hydraulics configuration tool.

OPEN I-CHOOSE
Compact Hydraulics Corporate Movie

Compact Hydraulics Corporate Movie

WATCH THE VIDEO ON YOUTUBE

NEWS

New EDH Valve

New EDH Valve

Bosch Rexroth offers the EDH Compact Directional Valve, a compact and powerful solution with high flow capacity.
With a powerful flow capacity of up to 100 l/min, the Compact Directional Valve offers enhanced functionality and performance for a wide range of applications such as drilling machines and cranes, construction equipment, mobile elevating work platforms, self-propelled or trailed agricultural machinery as well as municipal vehicles like garbage trucks and sweepers.
EDH Valve Technical Sheet

E-Valve for Midi Excavators

E-Valve for Midi Excavators

Bosch Rexroth is expanding its range with the introduction of the new check and metering E-valve for midi excavators. Perfectly suited to 06-ton 10-ton machines, the new valve boasts optimal installation design and, thanks to its electronic control and set-up, offers a very fine movement controllability for a perfect adaptation to all machines. With electronically controlled excavators becoming increasingly sophisticated , the new E-valve fulfils market demands superbly.
E-Valve for Midi Excavator Animation
E-Valve for Midi Excavators: Technical Sheet

New E-motion Plus Valve

New E-motion Plus Valve

The new E-motion Plus valve for boom control: thanks to its electronic control and setup, offers a very fine movement controllability and adaptation to all machines. The electronic control of the valve makes it possible to achieve optimized movements control, electronic pressure compensation and simple adaptation to all.
E-Motion Plus Animation
E-Motion Plus Technical Sheet

New EDG Platform

New EDG Platform

The EDG platform represents a modern, yet highly flexible and configurable valve solution for performance advantages in evolving compact mobile equipment platforms. EDG valves are available in either on-off or proportional versions. Features include circuit modularity, compact dimensions, light weight and load-sensing for system energy savings.
EDG Platform Technical Sheet

New Check and Metering E/H-Valve Range

New Check and Metering E/H-Valve Range

Bosch Rexroth is expanding its range of Check and Metering valves with the introduction of the new E/H-valve. Perfectly suited to 08-ton 40-ton excavators, the new range boasts optimal installation design and offers a very fine movement controllability and adaptation to all machines. New E/H-valve range: higher performance combined with a very compact solution.
E-Valve Animation
E-Valve Technical Sheet
H-Valve Technical Sheet

EDG Forklift Block

EDG Forklift Block

Bosch Rexroth launches its new innovative modular electrohydraulic valve for the implement hydraulic systems on Forklift trucks. Smart, modular valve block designed to allow excellent performances and higher flexibility if compared to traditional solutions: all of it in a compact size.
EDG Forklift Block: Animation
EDG Forklift Block: Technical Sheet

Solenoid concept: New generation of top performing solenoid cartridge valves

Solenoid concept: New generation of top performing solenoid cartridge valves

Designed to provide excellent performance, which enables new valves to work in severe environment conditions, the new solenoid cartridge valves are perfectly interchangeable with the former and they introduce improved features.
New Solenoid Concept

Modular directional valves – ED assembly

Modular directional valves – ED assembly

Bosch Rexroth introduces the “Modular directional valves – ED assembly brochure”: released to simplify the modular system’s selection, depending on the target applications. Thanks to the complete products list, the clear symbols and feasible options, the brochure can guide the user in the component’s choice.

Interactive catalogs user guide: How to use our interactive catalogs

Interactive catalogs user guide: How to use our interactive catalogs

Learn how to find your product and download datasheets. Clicking on the button below, you'll be able to download the interactive catalog user guide. All of our interactive catalogs are based on the same engine, therefore once you'll learn how to use one, you'll be able to feel confident with all of them. Please have a look at the guide, in case some topic of your interests won't be treated in the guide, feel free to write us an e-mail to one of our contact addresses.
Download user guide

EDC Control block – modular directional valve flow sharing system

EDC Control block – modular directional valve flow sharing system

Bosch Rexroth introduces the innovative Directional Control Valve size 6 with Flow Sharing (LUDV) which allows to calibrate the flow range out of each port by means of an external adjuster. It is the ideal solution, easy to fit, to manage simultaneous movements in small or medium mobile equipment.
EDC brochure
EDC flyer

EDD Control block – modular directional valve

EDD Control block – modular directional valve

Bosch Rexroth introduces this innovatory Directional Control Valve size 8 which allows to create electro-hydraulic control of actuators (motor or cylinders) in open circuits. It is the ideal solution for any possible mobile and industrial application when the required flow rate it is over standard NG06.
EDD brochure

HICFP – Electrohydraulic remote control manifolds

HICFP – Electrohydraulic remote control manifolds

Standardized series of electrohydraulic remote control manifolds fitted with pressure reducing valves of the high-performance category.
HICFP brochure

TECHNICAL SHEETS

(only english)

File (only english) Description
AIR CONTROL Single acting motion control for high stability
CONTROL PLUS Joystick controlled fine metering valve
A-VBCN-R Check and metering valve
CARTRIDGES Full range solutions
Counterbalance Cartridge Valves
Compact Power Modules
SOLENOID CONCEPT New generation of solenoid cartridge valves
CHOOSE Compact hydraulics configuration tool
DRE05SK Self-air bleeding proportional pressure reducing valve
ED Modular directional valves ED assembly
EDC Modular directional valve with flow sharing control
EDD Modular directional valve
EDG Platform Modular electro-directional valve with LS
EDG with OBE Modular Electro-Directional valve with on board electronics
EDG Forklift Block Modular electro-directional valve
EDH Valve
E-Valve Check and Metering Valve (Electronic Control)
E-Valve for Midi Excavators Modular directional valves ED assembly
E-Motion Plus Electronic compensation for boom control
H-Valve Check and Metering Valve (Hydraulic Control)
GTCB Garbage compactor integrated control block
M4+EDC+ED Hybrid solution
VBSO-P Re-shaping counterbalance technology
VS570 Flow diverter
SMV Steering mode valve