The image shows a white stylized pin with a hook in the tip and a hole in the pin head. Horizontally, various models of automated guided vehicles and manual forklifts can be seen. In the hole of the pin there is a forklift truck. Level Up Your Forklift Trucks

Rexroth ROKIT Locator – Your flexible localization software for manually driven forklifts

Contact us
Warehouse with two forklifts, a monitor next to the steering wheel, and the SEP Logistik AG logo. 30% more efficiency with SEP Logistik AG and ROKIT Locator

SEP Logistik AG, a leading provider of innovative Warehouse Management solutions, enhances its RELAG forklift guidance system with the ROKIT Locator to provide real-time localization for the entire forklift fleet. This enables scan-free workflows, optimal task routing, and up to 30% savings in personnel resources.

Read more

Real-time location tracking for forklifts

Are you looking for a convenient solution to localize manually driven vehicles such as forklift trucks? With the localization software ROKIT Locator from Bosch Rexroth, the search is over. In a mixed operation with manual and autonomous vehicles, laser localization creates the basis for greater transparency and optimized material handling and warehouse processes. Thanks to the flexible integration options in existing systems, independence from hardware, WMS, ERP and forklift control systems as well as easy commissioning and intuitive use, you can effectively reduce development and application effort as well as the service needs of your end customers with the ROKIT Locator. Rely on proven Bosch Rexroth technology and benefit from localization software that is being used thousandfold by customers in various industries and application areas worldwide.

Laser-based localization and mapping software

The Rexroth ROKIT Locator is a laser-based software for simultaneous localization of your forklift fleet and mapping of dynamic environments (SLAM). The powerful algorithm uses the information from up to two laser scanners installed on the vehicle to reliably capture and map the natural environment (natural feature navigation). In addition, the real-time location system (RTLS) detects changes in the environment while driving, automatically updates the digital map of the surroundings and then makes it available to the entire ROKIT Locator fleet (automatic map update). Localization is reliable, robust and accurate to within a centimeter – without the use of reflectors or markers. In special situations such as open spaces, additional sensor data such as wheel rotation (wheel odometry fusion) can be optionally taken into account.

Maximize your forklift fleet efficiency

An indoor and outdoor real-time location system (RTLS) of forklifts and goods is the most important prerequisite for position tracking of a forklift and/or AGV fleet management system (mixed fleet). It enables absolute traceability of the forklift and moved goods such as pallets, wire pallet cages or paper rolls (track & trace) as well as automated order picking and automatic inventories, avoids errors during storage and retrieval, and reduces search efforts. In addition, real-time tracking of forklifts offers potential for cost savings and increased productivity through automated scanning processes and a reduction in empty runs.

Quick and easy setup

Thanks to fast and easy setup and reliable operation of the real-time location tracking and mapping software, you do not have to worry about determining the position of your manual forklifts. Even after a vehicle restart, due to a shift change, for instance, the ROKIT Locator automatically finds the current position in no time. Additionally, the flexible adaptions to changing environments, such as in block and high-bay warehouses, enable automatic map updates for your entire forklift fleet.

  1. Equip or retrofit a forklift with a laser scanner of your choice.
  2. Set up the ROKIT Locator on any forklift easily and quickly using the aXessor user interface.
  3. Connect real-time localization to your forklift guidance system (FGS), warehouse management system (WMS), enterprise resource planning (ERP) or warehouse execution system (WES).
  4. Use the aXessor to visually record a map of the surroundings - immediately all position data is available to the WMS in real time.

Real-time location tracking for forklifts in action

Features and benefits of the localization software

The graphical user interface aXessor shows the completion of a digital map of the surrounding area, including the time required, kilometers driven and average driving speed.

Express mapping

No infrastructure adjustments or expert knowledge required – map your environment with just one click.

Blue grid map with white structures depicting a warehouse. At one point there is a locating pin and a glowing dot. The structure around it is colored red. It says underneath: Initial localization without prior knowledge.

Initial localization

Our ROKIT Locator is able to locate itself automatically after a change of position.

White structures depicting a warehouse environment are shown on a blue grid background. Three locating pins are distributed between the structures, each hovering over a glowing dot. The structures around the dot are colored red. At one point, the structures change color and therefore glow light blue. It says underneath: Automatic map update for all vehicles.

Automatic map update

The real-time location system automatically detects changes in the environment, continuously updates the digital map and shares it with the entire ROKIT Locator fleet.

A blue grid map shows two superimposed coordinate systems and reference points.

Reference Alignment

The ROKIT Locator Map can be easily aligned with your existing coordinate system.

The graphical user interface aXessor shows a black rectangle on which structures of a warehouse can be seen. The rear structures are white, the front ones are light blue. This area is described as Zone_1. You can see a blue trajectory that runs through the structures. This trajectory ends in an arrowhead.

Map expansion

Our real-time location system allows users to extend existing ROKIT Locator maps and replace map zones.

A split screen shows two black backgrounds with grid lines. Each shows an identical trajectory and an arrowhead. While only a few red structures are visible on the left, both blue and red structures are visible on the right.

Dual laser

Depending on the application and need, the ROKIT Locator can support up to two lasers. This enhances the robustness of your AGV.

A white graphical user interface shows a black map of the surroundings with grid lines. White storage structures can be seen. Above this is a red axis cross. The coordinates for the X and Y axes are shown to the right.

Manual map alignment

Adjust your digital warehouse map with offsets and rotations according to your individual needs.

A dark blue rectangle with a grid and two black triangles can be seen on a white graphic surface. Various details about the laser are shown next to it.

Masking

The ROKIT Locator makes it possible to hide vehicle contours in the sensor data.

Storage environments can be seen in a three-part image. Some white structures can be seen on the left. "lidar sensor only" is written above them. In the middle, only a few structures can be seen, with "lidar sensor and wheel odoemtry" above them and a gray background with an AGV on the right. Above this it says "comparison to simulated data".

Wheel odometry fusion

In special situations, such as on open spaces, additional sensor sources can be integrated as an option. The recorded laser data can then be merged with the estimated vehicle movement from the wheel rotations, for example.

A rectangular black background with grid lines can be seen on a white graphical user interface. On it are red and white structures of a storage environment. In the center is a blue arrow from which a trajectory runs upwards. Halfway up is a marker labeled Landmark_1.

Visual recording

Visual recording supports the commissioning of complex use cases through live mapping.

A black rectangle with grid lines can be seen on a white graphic surface. On top of this are white structures, some of which are colored red or blue. In the center is an arrow in a box. To the right of this is "Laser Calibration". Below this is an input mask.

Auto-calibration

Auto-calibration for even easier commissioning: With this function, the existing sensors can automatically be calibrated to each other.

A black square with grid lines and white and red structures as well as a green arrow can be seen on a white graphical user interface. Messages are displayed to the right.

Real-time diagnostic information

Real-time diagnostic information is visualized for you. In addition, we have extended the feature Event Center notifications to include the ROKIT Locator diagnostic messages.

A black square with grid lines and white and red structures is displayed on a white graphical user interface. A green arrow with a trajectory shows the ROKIT_Locator_Client_1. The localization details such as sensor data or map updates are listed to the right.

Extended localization details

Within the live view of our GUI, you get a visual overview of extended localization data and information of the ROKIT Locator algorithm for a better understanding of the parameters.

Blue background with four boxes, three of which are white and one blue. The picture is based on the theme of modularity.

Maximum flexibility for your forklift trucks

Use the ROKIT Locator according to your needs. It can be used in a variety of vehicle types such as manual forklifts as well as in a wide range of industries and application areas, such as logistics or production. The software is independent from WMS, ERP, and forklift guidance systems, and supports numerous laser scanner types and positions as well as various industrial computers. The ROKIT Locator is released for Linux systems and is delivered via Docker.

Blue background with a white stopwatch and an arrow in front of the stopwatch pointing upwards to the right.

More efficiency in your warehouse

The use of the ROKIT Locator requires no adaptation of the infrastructure. The localization software is easy to put into operation and enables absolute traceability of the forklift and goods in motion (track & trace) as well as automated booking and inventory processes and helps to reduce errors during storage and retrieval. In addition, forklift tracking offers potential for cost savings and increased productivity through automated scanning processes and a reduction in empty runs.

Blue background with a light blue hand icon that clicks on a white box.

High degree of usability

The user interface aXessor provides central access to the ROKIT Locator. It ensures quick and easy commissioning of the localization software and enables simple, efficient fleet administration. Diagnostic and localization information is visualized for you in real time. With just a few clicks, you can map your environment and expand or replace your maps. The ROKIT Locator Map can be easily aligned with your existing coordinate system.

ROKIT Locator.Box – Localization out of the box

Now you have the choice between the pure software solution ROKIT Locator or the ROKIT Locator.Box – ready for use on a compact industrial computer. The ROKIT Locator.Box is designed for convenient and practical integration of our laser localization software into your mobile robots. It consists of a pre-installed and licensed ROKIT Locator software, a fully supported operating system and an industrial-grade, very compact and robust high-performance industrial PC (Pokini F2).

One Pager

Get a first overview of the ROKIT Locator

Download PDF

Request a free trial

We offer you the opportunity to test the Rexroth ROKIT Locator for your application in the field and provide you with support. Please use the contact form to let us know your request.

Send request
The pictures show two men in conversation. One wears a white shirt and gray pants, the other a dark suit, white shirt and tie. In the background you can see a production plant.

Interested?

We look forward to answering your questions about Rexroth ROKIT as well as the individual ROKIT components.

Feel free to contact us.

ROKIT News

Graphic of a warehouse from the inside in blue. The focus is on various vehicles such as forklift trucks and mobile robots. The mobile robot is in the center and is illuminated.

Building mobile robots made easy

Read how our modular solution set of robotics and automation components simplifies and accelerates the development of mobile robots.

Great production site from top view and a headline saying "Rexroth ROKIT Locator - Localization software for mobile robots

ROKIT Locator in use at Noblelift

Watch how the Rexroth ROKIT Locator is used in Noblelift's APT, PS10 and RT20 mobile robots.

Joerg Heckel (Head of New Business at Bosch Rexroth) and a moderator stand in front of the ROKIT-ctrlX AUTOMATION exhibit and explain the ROKIT motor.

Robotics Webcast – Episode 4

Find out why building mobile robots has never been easier with the innovative robotics and automation kit from ROKIT and ctrlX AUTOMATION.

Robotics webcast – Episode 3

Robotics webcast – Episode 3

Get the latest insights on new features of the ROKIT Locator as well as on the development status of the ROKIT Motor and the ROKIT Navigator.

Robotics Webcast – Episode 2

Robotics Webcast – Episode 2

Get the latest news about our Rexroth ROKIT components

“Call the Expert” Podcast – Episode 2

“Call the Expert” Podcast – Episode 2

Our experts talk about the Chinese intralogistics and robotics market as well as the ROKIT Locator

IFOY AWARD for our ROKIT Locator

IFOY AWARD for our ROKIT Locator

Laser localization software awarded in the category “Intralogistics Software”

The title boxes Call the Expert and Podcast are displayed on a grid together with a telephone receiver symbol.

“Call the Expert” Podcast – Episode 1

Our experts exchange about the ROKIT Locator and answer your questions

Jörg Heckel (Project Director Intralogistics Robotics at Bosch Rexroth) and Christopher Parlitz (Head of Development Intralogistics Robotics at grow platform GmbH) talk about the Locator

Robotics Webcast – Episode 1

Our experts talk about the ROKIT Locator

Joerg Heckel (Project Director Intralogistics Robotics at Bosch Rexroth), Thomas Fechner (Senior Vice President Product Area New Business at Bosch Rexroth) and Jackson Zhang (Vice President at Geek+ Europe) sign the cooperation agreement regarding the localization software Locator

Bosch Rexroth and Geek+ Join Forces in Robotics

Global developer of innovative logistics robotics solutions partners with Bosch Rexroth localization software