Rectangular table with cabinet elements. Metal table with mounted robotic arm. Revolutionize your logistics

Our flexible cobot palletizers efficiently automate palletizing processes, relieve your employees, and secure your productivity in the long term.

Optimize your production with the Bosch Rexroth cobot palletizer. Automate your palletizing and depalletizing processes efficiently, flexibly, and cost-effectively. Our cobot solutions are ready for immediate use, adapt to different product and pallet sizes, and can be used reliably even in confined production spaces.
Thanks to the combination of intelligent software, mobile robot technology and intuitive operation, you can reduce physical strain on your employees, lower absences due to illness, and boost productivity. Even in the event of staff shortages or in multi-shift systems, your production remains reliable – ensuring a modern, ergonomic, and future-proof way of working.

Your benefits at a glance:

Rectangular table with cabinet elements. Metal table with mounted robotic arm
  • Employee relief: Reduces physical strain and decreases absences due to illness.
  • Fast implementation: Ready-to-use and adaptive cobot solutions.
  • High levels of flexibility: Suitable for various products, pallet sizes and limited spaces.
  • Cost & Time Efficiency: Quick ROI, optimized cycle times and minimized scrap.
  • Intuitive & Safe Operation: Controllable via tablet with integrated collision detection.
  • Future-proof integration: Compatible with existing and new automation systems (Industry 4.0).
Explore in 3D now & Interact with AI
Explore in 3D now & Interact with AI

We are here for you

Do you have questions or need further information? Our experts are available to provide you with individual consulting.

Contact us

Details

Features

  • Employee relief & productivity: Reduces physical strain, lowers sick leave and increases productivity
  • Quickly ready for use & flexible: Ready-to-go solutions for a wide range of products and pallet sizes, even in limited space
  • Precise 7-axes robotics: Guarantees accurate motion sequences, reduces cycle times and scrap
  • Safe & intuitive operation: Human-robot collaboration with collision detection; simple control via tablet
  • Cost-efficient & ROI: No expensive special machines, quick ROI, especially in multi-shift operation
  • Future-proof integration: Compatible with existing intralogistics systems and Industry 4.0-capable

Technical product properties

Characteristic Value
Technical data with and without scanner
Dimensions L x W 1,600 mm x 2,200 mm
Dimensions L x W (drawer extended) 2000 mm x 2200 mm
Weight 300 kg
Color frame, sheets Natural anodized aluminum, RAL 7004 (signal grey)
Maximum speed [Stroke/Time] 2000/2400 mm/s
Power consumption (at max. load) [W] 400-1200 W
Functional dimensions with KR1410
Cobot tie-in height C (depending on gripper) approx. 1,240 mm
Palletizing height P from the floor (depending on the carton) Up to 2,250 mm
Palletizing performance [packages/time] (depending on the application and the safety concept) approx. 3-6 packages/min
Payload Overall System 10 kg without tools
Package dimensions L x W x H; min./max.: After clarification of all technical details

Downloads

Group picture of Bosch Rexroth associates and partners

Together to the perfect solution: Rexroth's global partner network

We deliver the technological foundation with our state-of-the-art applications and systems. Our Certified Excellence Partners contribute their specialized expertise and field service to adapt this technology precisely to your requirements. This collaboration ensures you a solution that is not only a technology leader but also fully integrated into your processes.

Read more

Are you ready to optimize your processes?

Get in touch with us – we look forward to your inquiry.