- Height-adjustable tabletop for ergonomic working while sitting or standing
- Separate material trays for optimal organisation and quick access
- Flexibly configurable system, adaptable to tasks and operators
- Intelligent OGS system with support for work instructions, validation, and product inspection
- Specially developed for assembly and picking processes
- Ergonomic design that reduces strain and promotes concentration
- Error-free processes through intelligent guidance
- Maximum productivity and quality assurance
- Superior comfort through customized adaptation
In modern manufacturing, efficiency, quality, and flexibility are decisive competitive factors. But how do you ensure that your associates always work with precision and error-free, even in complex processes? The Bosch Rexroth workstation with operator guidance provides the answer. We help you elevate your production processes to a new level – for highest productivity and quality assurance. This innovative workstation, designed for modern assembly and picking processes, emphasizes maximum comfort and efficiency. Thoughtfully designed down to the last detail, it ensures smooth operations, precise work, and direct adjustments to new requirements. Discover a new dimension of efficient working environments that minimizes errors and optimizes your manufacturing.
Ready to optimize your production processes?
Do you have questions or need further information? Our experts are available to provide you with individual consulting.
Details
Features
Technical product properties
| Characteristic | Value |
|---|---|
| Profile slot | 10 |
| Conductivity [ESD] | Yes; no |
| Country version [L] | D; F; GB; CH; USA/CAN; CZ |
| Compressed air bar [DL] | with; without |
| Cloth and bottle holder [HLF] | with; without |
| Deep boom [T2] | max. 800 mm |
| Deep Backpack [T3] | max. 800 mm |
| Version [A] | Individual parts; assembled |
| Deep Material Levels [TE] | 520 mm - 1100 mm |
| Deep workstation [T1A] | max. 1000 mm |
| Type: Socket [Styp] | 4 different socket outlets |
| Type Luminaire [SLTyp] | 4 different lamps |
| Content Type Information Board [Itype] | 7 different information boards |
| Type Suspension [ATyp] | with; without suspension; Spring balancers selectable |
| Type Table Top [TP] | 4 different table tops |
| Suspension profile [E] | with; without |
| Height of strut extension [H3] | max. 1500 mm |
| Width workplace [BA] | 640 mm - 2,000 mm |
| Number of Material Levels [NM] | 0 - 4 |
| Material Material Levels [M] | 3 different material levels |
| Residual Current Circuit Breaker [RCD] | Yes; no |
Downloads
Are you ready to optimize your processes?
Frequently asked questions (FAQs)
Project start and contact
1. I have never ordered from Bosch Rexroth before. Can I order from you easily?
Yes, the process is deliberately kept simple. We handle every type of request quickly and in a solution-oriented manner. The fast and customer-specific processing of enquiries about operator guidance workstations is carried out via our certified partner network, which ensures local and efficient support.
2. I like the application of an workstation with operator guidance that I have seen. How can I proceed?
We have implemented a large number of operator guidance workstation applications. You can contact us directly. Your request will be immediately forwarded to one of our qualified partners, who will contact you promptly and implement your customized workstation application.
3. Are there any reference projects that I can view before I decide?
We have numerous successfully implemented projects with customers worldwide. Our partners are happy to show you references and examples of how our operator guidance workstation have sustainably improved productivity and process reliability.
4. I have very specific requirements. Can I get a personal consultation?
Personal consultation is a central part of our offer. Your individual challenges are our strength. Simply contact us, and we will forward your request to one of our specialized partners.
Added value and efficiency
5. What advantages does a Bosch Rexroth workstation with operator guidance offer for my company?
Our operator guidance workstations are based on the proven Bosch Rexroth aluminum profile system and integrate intelligent assistance systems. You benefit from maximum process reliability, increased efficiency, and easy adaptability.
6. How does an operator guidance workstation increase productivity and minimize errors?
The workstation with operator guidance guides employees step-by-step through the process, visualizes the next work steps, and checks for correct execution. This minimizes errors, speeds up training times, and increases manufacturing quality.
7. How does operator guidance support my employees?
Digital operator guidance provides precise instructions, reduces cognitive load, and increases job satisfaction. It enables quick learning of complex tasks and promotes independent work.
Adaptability and accessories
8. Can the operator guidance workstations be adapted to different products and processes?
Our systems are modular and highly flexible. They can be easily adapted to changing products, variants, and process steps without significant retooling times.
9. What types of operator guidance systems can be integrated (e.g., pick-to-light, camera systems)?
Our workstations support various operator guidance systems, including pick-to-light, camera systems for quality assurance, and digital displays. This ensures versatile and needs-based support.
10. Does Bosch Rexroth also offer accessories such as lighting, shelves, or tool holders?
Yes, our extensive range of accessories leaves nothing to be desired. From lighting to drawers to chairs and tool holders – everything is modularly adaptable to our system.
Discover our modular components and accessories in our Online Catalog.
11. What happens if my assembly process changes? Do I have to buy a whole new workstation?
The modular design of our workstations allows for flexible adaptation. In case of process changes, you can simply exchange or add individual modules instead of purchasing a completely new system.
Lean production, ESD protection and integration
12. Are the operator guidance workstations suitable for lean production and smart factories (Industry 4.0)?
Our workstation systems are modular in design and can be seamlessly integrated into lean concepts. Additionally, we offer solutions for connectivity and digitalization, such as integrated control systems and assistive systems. They enable real-time data acquisition and the implementation of machine learning for continuous process optimization.
13. Can the operator guidance workstations communicate with my existing IT systems (MES, ERP)?
Our solutions are designed for seamless integration. They can exchange data with your MES and ERP systems via standardized interfaces to optimize processes and create transparency.
14. Can your workstations also be equipped for ESD?
We also offer ESD-compliant workstation solutions that are specifically designed to prevent electrostatic discharge – from conductive tabletops to grounded structures.
15. How complicated is the assembly or disassembly of a workstation?
Thanks to our modular aluminum profile system, assembling and disassembling is extremely simple and requires only minimal tools. Modifications, expansions, or relocations can be carried out quickly and flexibly.