They are developed strictly in line with lean principles to avoid waste and to enable the quick planning and realization of lean production facilities.
Manual and Configurable Production Systems
Modular application solutions made of aluminum for efficient production processes
The demands on production and intralogistics processes are growing continuously. Companies from the automotive industry, the semiconductor sector, the consumer packaged goods (CPG) environment, warehousing, and mechanical engineering are faced with the challenge of aligning their value creation efficiently, flexibly, and in a future-proof manner.
What is needed are scalable, economical solutions that grow with the company.
We develop modular application solutions made of aluminum that can be precisely integrated into existing production and material flow processes. Our portfolio includes manual and configurable production systems ranging from cobot stations and ergonomic workstations, to FiFo stations and Kanban flow racks/supermarkets, to material shuttles, packing and picking stations. Our application solutions are based on proven, field-tested standards that can be individually adapted, expanded, and scaled.
This results in tailored production solutions that adapt to your processes, not the other way around.
The result: Maximum effectiveness, investment security, and a shop floor that grows with your company.
Thanks to our extensive engineering expertise and our global, certified partner network, we support companies of all sizes in designing high-performance production environments – from SMEs to corporations – reliably and in partnership. Modular aluminum solutions enable ergonomic workplaces, efficient material flows, and scalable intralogistics structures that impress today and grow tomorrow.
We are here for you
Do you have questions or need further information? Our experts are available to provide you with individual consulting.
Are you ready to optimize your production processes?
Frequently asked questions about Manual and Configurbale Production Systems from Bosch Rexroth
What do Bosch Rexroth's manual production systems (MPS) stand for?
What are the three pillars of MPS?
Workstations, material supply, and linking – these allow individual workstations and entire lines to be efficiently adapted.
How does Bosch Rexroth support the planning and implementation?
With the MTpro planning software throughout the entire implementation process, complemented by short delivery times and flexible workflows.
What ergonomic advantages do the workstation solutions offer?
The workstations adapt to the employees (e.g., height-adjustable), reduce fatigue, and increase productivity; swivel chairs support the lumbar spine and promote dynamic sitting.
Are there ESD protection solutions for production?
Yes, a wide range of ESD products reliably protects sensitive components from electrostatic discharges.
What is EcoFlow designed for?
For material flow at and between workstations as well as in the warehouse/picking area; it reduces strain as products are transported on manual conveyor tracks.
What distinguishes the EcoShape round tube system?
Poka-yoke design, anti-rotation protection, and combinable connectors (including D28, D28L, N10) enable easy and secure assembly.
Can I configure individual workstation solutions?
Yes, you can choose between tailor-made solutions based on parameters or standardized products – for targeted resource use and higher productivity.
Where can I find products and documents?
In the Rexroth Store and in the catalog (PDF); videos on workstations and flow rack systems are also available.
What are the advantages of the LED basic system luminaires?
They are 50% brighter with 20% lower energy consumption and enable up to 50% lower investment costs in tri-light configuration.