FiFo station with fixation of the material shuttles in guide rails. All material shuttles are loaded with boxes. Information boards are attached at the top. Structured. Modular. Traceable.

FiFo station: The smart solution for lean material logistics.

FiFo Station 6-Lane

Maximum transparency and efficiency for your material supply

The FiFo station 6-lane is your supermarket for dollies, material shuttles, and carts. This modular rail system optimizes your material supply and is a central building block for lean production. It allows for quick and easy adaptation to your individual needs and space requirements.
Our FiFo rail system transforms your material supply into a lean, visually controlled, and error-free structure. It combines maximum adaptability with the principles of Lean Production – for more order, transparency, and efficiency in your manufacturing.

Your benefits at a glance:

Material shuttles with blue crates on separate material levels, which are guided on rails. In addition, material shuttles with stacked blue crates.
  • Efficient material supply: Functions as a supermarket for dollies, material shuttles, and picking carts.
  • Full transparency & 5S compliance: Clear visualization through standardized delivery areas minimizes stocks and supports the implementation of the Kanban principle.
  • 100 % FiFo principle: Ensures easy traceability in the event of material faults and process disruptions.
  • Modular & Adaptive: Quick size adjustment and integration of flow rack systems for optimal saving space.
  • Optimal use of space: Light parts on the shelf, heavier ones on castors directly in the FiFo station.
  • Extended information provision: Optionally with information boards and height limitation using transverse profiles.

We are here for you

Do you have questions or need further information? Our experts are available to provide you with individual consulting.

Contact us

Details

Features

  • Efficient material supply: Supermarket for floor, material, and picking trolleys
  • Full transparency (5S & Kanban): Minimizes stocks, optimizes finding material
  • 100 % FiFo principle: Ensures seamless traceability in the event of faults
  • Modular & space-efficient: Quick adaptation, integrates flow rack systems for maximum space utilization
  • Extended information: Optional with information boards and height limitation

Downloads

Are you ready to optimize your production processes?

Get in touch with us – we look forward to your inquiry.