- Height-adjustable workstation for ergonomic working
- Modularly positionable shelves, containers, and gripping modules
- Optional lighting and assistant systems for higher process safety
- Robust construction for continuous industrial operation
- Integration of scanners, scales, or IT equipment possible
- Optimized gripping spaces to reduce travel and search times
- Compatible with Kanban and FiFo systems
- Expandable with additional modules or material feeds
- Highest efficiency through optimally structured pick processes
- Ergonomic design for noticeably reduced strain
- Modular concept and fully adaptable to any picking task
- Reliable industrial quality for long-lasting performance
- Ideal for high picking frequencies and scalable logistics processes
Picking Station with Triple-EcoFlow-Feed
Fast, precise and ergonomic pick processes
Our picking stations are flexible and modularly tailored exactly to your specific products quantities, and factory space. This picking station with triple-EcoFlow-Feed is specially designed for fast, Precise, and ergonomic pick processes and is the ideal solution for efficient and reliable material supply in your intralogistics.
Thanks to height-adjustable workstation, optimally designed grab areas, and flexible material supply, it enables efficient work with reduced physical strain. The modular structure allows easy adaptation to different order picking tasks, ensuring the workstation can be seamlessly integrated into existing intralogistics processes. The durable aluminum profile technology also guarantees high value retention and a long lifetime.
We are here for you
Do you have questions or need further information? Our experts are available to provide you with individual consulting.
Details
Features
Technical product features
| Characteristic | Value |
|---|---|
| Profile slot | 10 |
| Conductivity [ESD] | Yes; no |
| Country version [L] | D; F; GB; CH; USA/CAN; CZ |
| Load version [LV] | Number of lifting modules |
| Compressed air bar [DL] | with; without |
| Cloth and bottle holder [HLF] | with; without |
| Deep boom [T2] | 565 mm |
| Deep Backpack [T3] | 700 mm |
| Version [A] | Individual parts; assembled |
| Deep Material Levels [TE] | 973 mm |
| Deep workstation [T1A] | 600 mm |
| Type: Socket [Styp] | 4 different socket outlets |
| Type Luminaire [SLTyp] | 5 different lamps |
| Content Type Information Board [Itype] | 7 different information boards |
| Type Suspension [ATyp] | with; without suspension; spring balancers selectable |
| Type Table Top [TP] | 4 different table tops |
| Suspension profile [E] | with; without |
| Height of strut extension [H3] | max. 1500 mm |
| Width workstation [BA] | 640 mm - 2,000 mm |
| Number of Material Levels [NM] | 0 - 4 |
| Material Material Levels [M] | 3 different material levels |