Advanced Factories 2023
Advanced Factories has become the ideal format for the exchange of knowledge and information for the industrial sector in Southern Europe. In its seventh edition, sustainability will once again be one of the central themes of the Industry 4.0 Congress. The importance of energy-efficient and environmentally friendly equipment will be discussed, as well as equipment that enables more efficient and zero-defect production. All the initiatives and projects presented there have the common goal of changing the production model towards a much more sustainable, efficient, digital and competitive industry. The same goal for which Bosch Rexroth is working.
The future of hydraulics
Value-added connectivity
Connected, intelligent hydraulics simplifies design, streamlines your installation, maximizes productivity and minimizes downtime. Want detailed information about our solutions? Then visit us at Connected Hydraulics.


Smart Linear Robots
Consisting of best-in-class linear technology components, automation hardware, software and compatible end effectors, the new linear robots are suitable for a wide range of applications in the fields of joining and pressing, handling, palletizing or dosing. Our online tools support product selection and configuration. The pre-installed intuitive operating software enables fast commissioning and simple graphical programming via drag and drop. Subsystems can be easily connected to higher-level control systems via open interfaces. The Smart Flex Effector compensation module is also easy to integrate. This compensation element gives the robots human-like sensitivity, thus ensuring greater precision and opening up completely new fields of application in factory automation.
Intralogistics
The factory of the future is completely flexible and connected: AMRs are perfectly suited to this type of environment, delivering products to the point of need, exactly where and when they are needed. There is a growing demand for multivariant and small batch production, and ActiveShuttle and Active One make intralogistics processes flexible but without having to change the factory infrastructure.