Greece English
Machine housing made of function integrated profiles Function-integrated profiles

The completely internal cable guide allows the safe and space-saving laying of cables.

Online Product Catalog

Function-integrated profiles:
plenty of room for ideas

The new function-integrated profiles (FIP) from Rexroth offer a large usable interior and finally create more space for your design ideas: the completely internal cable guide allows for the safe and space-saving laying of cables, data lines and hoses – and thanks to the new profile junctions, they can even be laid through profile connectors for the first time. This simplifies and speeds up not only the design process, but also assembly and installation.


Few parts, high variability

  • High flexibility in planning with a small variety of parts matching the application
  • Solid machine frame based on only four profile cross-sections
  • Unique profile joints with internal cable guide
  • Matching accessories available
  • Various application possibilities through compatibility with Rexroth profile modular system as:
  • Machine and system construction
  • Construction of machine frames and enclosures for automatic stations
  • Applications in ESD environment

Bosch Rexroth enclosure of function-integrated profiles

Plenty of room for your ideas

  • Completely integrated, safe cable routing in the frame construction through unique profile joints and functional profiles
  • Profile view of routing of cables and hoses
  • Large usable interior space
  • Openable cover for easy installation and maintenance

Bosch Rexroth Function integrated profiles four profile cross-sections

High flexibility and appealing design

  • Aesthetically and technically high-quality design, e.g. closed external surfaces, accentuating plastic parts
  • Completely integrated wiring in the frame construction through unique profile joints, closed outer surface, hidden installation

Illustration of Bosch Rexroth profile joints explosion

Easy design and installation

  • Design support with MTpro for quick planning of complete frames without CAD software
  • Complete compatibility with the Basic Mechanic Elements kit from Bosch Rexroth
  • Low installation effort with safe cable routing and installation saves time and money

Employee is working with the Engineering Software MTpro

Inner and outer values: Component overview

Frames made of Bosch Rexroth function-integrated profiles
  • Picture of Function-integrated-profiles cable hole

    Cable hole

  • Illustration of Function-integrated profiles cover

    Cover

  • Illustration of Function-integrated profiles Edge protector

    Edge protector

  • Illustration of Function-integrated profiles Base plate

    Base plate

  • Picture of Function-integrated profiles dividing strip, protective hose

    Dividing strip protective hose

  • Picture of function-integrated profile connection bracket

    Connection bracket cover caps

  • Picture of function-integrated profile joint

    Profile joint

  • Picure of function-integrated profile proper grounding

    Proper grounding

Picture of Function-integrated-profiles cable hole
Picture of Function-integrated-profiles cable hole

Cable hole

Cables are protected from sharp edges

Illustration of Function-integrated profiles cover
Illustration of Function-integrated profiles cover

Cover

Simple installation of socket strips

Illustration of Function-integrated profiles Edge protector
Illustration of Function-integrated profiles Edge protector

Edge protector

Cables are protected from sharp edges

Illustration of Function-integrated profiles Base plate
Illustration of Function-integrated profiles Base plate

Base plate

Stable stand and high load capacity

Picture of Function-integrated profiles dividing strip, protective hose
Picture of Function-integrated profiles dividing strip, protective hose

Dividing strip protective hose

Separation into different chambers (EMC-compliant)

Picture of function-integrated profile connection bracket
Picture of function-integrated profile connection bracket

Connection bracket cover caps

Edge protector and easy cable laying

Picture of function-integrated profile joint
Picture of function-integrated profile joint

Profile joint

Completely internal cable routing, also over profile joints

Picure of function-integrated profile proper grounding
Picure of function-integrated profile proper grounding

Proper grounding

Potential equalization

Key technical data

Grid dimension (mm)
40
Profile slot (mm) 10
Profile cross-sections (mm x mm) 40 x 120 x 120, 120 x 120, 60 x 120, 120 x 120 6N
Useable interior space 600 mm² to 4,000 mm²
Compatibility compatible with Rexroth aluminium profile modular system
VDE certified
ESD suitable for EPA

Success Stories

Cost-effective construction of a robotic cell with Bosch Rexroth aluminum profiles.

The cost-effective construction of a robotic cell

The function-integrated profiles are essentially stable construction profiles with an integrated cable duct.